The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Push-Type Removable Sleeve, Locknut and Lockwasher
> Part Number RN 28/SK 14022/AN 24/W 24
Part Number RN 28/SK 14022/AN 24/W 24, Push-Type Removable Sleeve, Locknut and Lockwasher
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Shaft Dimensions
|
Adapter Dimensions
|
Accessory Numbers
Key Dimensions
Series
N/A
222K
Removal Nut O.D. C
N/A
201.63 mm
7.938 in
Bearing Number
N/A
22228K
Taper
N/A
1:12
Shaft Dimensions
Diameter d
N/A
125 mm
4.921 in
Tolerance
1
N/A
-0.13 mm
-0.005 in
Adapter Dimensions
Major Diameter
N/A
152.73 mm
6.013 in
L
2
N/A
82 mm
3.228 in
a
N/A
5 mm
0.197 in
Accessory Numbers
Removal Nut
N/A
RN 28
Sleeve
N/A
SK 14022
Locknut
N/A
AN 24
Lockwasher and Lockplates
N/A
W 24
1
Tolerance range is from +0 to value listed.
2
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)