The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
> Part Number SNW-108 x 1 5/16
Part Number SNW-108 x 1 5/16, "SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies"
The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
SNW assembly consists of a sleeve, locknut and lockwasher.
SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Shaft Dimensions
|
Adapter Dimensions
|
Accessory Numbers
Key Dimensions
Series
N/A
223K and 232K
Diameter d
N/A
1 5/16 in
Bearing Number
N/A
22308K
Taper
N/A
1:12
Shaft Dimensions
Tolerance
1
N/A
-0.003 in
Adapter Dimensions
B
2
N/A
2.005 in
S
N/A
0.496 in
D
1
N/A
2.255 in
Accessory Numbers
Sleeve
N/A
S-108
Locknut
N/A
N 08
Lockwasher and Lockplates
N/A
W 08
1
Tolerance range is from +0 to value listed.