
Rows per Set |
N/A Single |
Seal Type |
N/A Standard |
Design Units |
N/A Metric |
Bore (d) |
N/A 75.000 mm |
O.D. (D) |
N/A 4.1339 in105.000 mm |
Ball Type |
N/A STEEL |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 4590 lbf20416 N |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Bearing Width |
N/A 0.6299 in16 mm |
Total Width |
N/A 0.6299 in16 mm |
Contact Angle |
N/A 25 º |
| Max Shaft Fillet Radius2 | N/A 0.039 in1.00 mm |
Shaft Backing Shoulder Diameter |
N/A 3.190 in81.1 mm |
Housing Backing Shoulder Diameter |
N/A 3.910 in99.4 mm |