The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Couplings
>
Couplings & Power Transmission Parts Catalog
>
QUICK FLEX® Couplings
>
QUICK FLEX Single Ended Spacer Body - Metric (mm)
> Part Number 88345041652
Part Number 88345041652, QUICK FLEX Single Ended Spacer Body - Metric (mm)
QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Dimensional Data
Key Dimensions
Description
N/A
QF25SPBODYX140MM
Type
N/A
QUICK FLEX Spacer Body
Outside Diameter
N/A
81 mm
Size
N/A
25
Dimensional Data
Dimension S
N/A
140 mm
Dimension D1
N/A
3.19 in