The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Couplings
>
Couplings & Power Transmission Parts Catalog
>
QUICK FLEX® Couplings
>
QUICK FLEX Splined Hubs
> Part Number 88345047407
Part Number 88345047407, QF100SPL13T8/16
All of our splined-hub couplings come standard with blind set screws. Since the set screws never touch the shaft, there is never any damage to the splined shaft, all the while spreading the pressure over a larger area for a tighter compression.
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Description
N/A
QF100SPL13T8/16
Notes
N/A
Dimensions are based on standard cover.
Color
N/A
Metallic
Coupling Size
N/A
100
Number of Teeth
N/A
13
Pitch
N/A
Pitch 8/16