The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Couplings
>
Hydraulic Parts Catalog
>
Reservoirs & Accessories
>
Lid Seal Kits (seal and seal fasteners)
> Part Number 84527102206
Part Number 84527102206, Lid Seal Kits (seal and seal fasteners)
Tank, tank lid, legs and casters ARE NOT included when ordering a seal kit, and must be ordered separately.
Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Performance Data of Related Part
Key Dimensions
Description
N/A
LID SEAL-32 GAL-KIT-ALUM
Material
N/A
Aluminum
Weight
N/A
1.76 lb
UPC Number
N/A
0845271022067
Performance Data of Related Part
Reservoir Capacity
N/A
32.00 gal