The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
LER Seals
> Part Number LER 79
Part Number LER 79, LER Seals
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Seal Type
N/A
Labyrinth-Triple ring seal
Material
N/A
Steel
Category
N/A
SRB HU-SAF UNITS
Inside Diameter A
N/A
3.4375 in
Inch/Metric
N/A
Inch
Other Dimensions
Outer Diameter C
N/A
4.065 in
Overall Width D
N/A
0.688 in
Diameter B
N/A
3.735 in
Dimension E
N/A
0.106 in
Dimension F
N/A
0.166 in
Dimension G
N/A
0.476 in