The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
LO Seals
> Part Number LO309
Part Number LO309, LO Labyrinth Seal
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Seal Type
N/A
Labyrinth
Material
N/A
Steel + NBR/Viton O-ring
Category
N/A
SNT 500–600 AND 200–300 SERIES
Shaft Size
N/A
55 mm
Inside Diameter D1
N/A
55.07 mm
Weight
N/A
0.129 Kg
O-Ring
N/A
4 x 185 LG
Inch/Metric
N/A
Metric
Other Dimensions
Outer Diameter D
N/A
74 mm
Overall Width W1
N/A
16 mm
Diameter D2
N/A
60.6 mm
Diameter D3
N/A
62.6 mm
Diameter D4
N/A
66 mm
Dimension A2
N/A
6 mm
Dimension A3
N/A
4 mm
Dimension A4
N/A
4 mm
Dimension W2
N/A
6 mm
Dimension W3
N/A
2 mm
T
N/A
60 º