The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Engineered Seals
>
Redi Sleeves
> Part Number 99225
Part Number 99225, Redi Sleeves
Redi Sleeves
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Shaft Size Maximum
N/A
2.255 in
57.277 mm
Shaft Size Minimum
N/A
2.249 in
57.125 mm
Flanged Outside Diameter
N/A
2.531 in
64.287 mm
Installation Depth
N/A
1.313 in
33.35 mm
Width on Shaft
N/A
0.781 in
19.837 mm
Material
N/A
Stainless steel
Inch/Metric
N/A
Inch
Other Dimensions
Overall Width
N/A
0.938 in
23.825 mm