The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Engineered Seals
>
Redi Sleeves
> Part Number 99281
Part Number 99281, Redi Sleeves
Redi Sleeves
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Shaft Size Maximum
N/A
2.815 in
71.501 mm
Shaft Size Minimum
N/A
2.809 in
71.349 mm
Flanged Outside Diameter
N/A
3.188 in
80.975 mm
Installation Depth
N/A
1.25 in
31.75 mm
Width on Shaft
N/A
0.594 in
15.088 mm
Material
N/A
Stainless steel
Inch/Metric
N/A
Inch
Other Dimensions
Overall Width
N/A
0.688 in
17.475 mm