The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Engineered Seals
>
Seal Kit
> Part Number 4359V
Part Number 4359V, Seal Kit
Seal Kit
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Seal Type
N/A
32
Material
N/A
Fluoro-Elastomer
Series
N/A
4300
Inch/Metric
N/A
Inch
Other Dimensions
Shaft Size
N/A
3.74 in
94.996 mm
Outer Diameter
N/A
4.54 in
115.316 mm
Overall Width
N/A
0.492 in
12.497 mm
Housing Bore
N/A
4.528 in
115.011 mm