The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Engineered Seals
>
Seal Kit
> Part Number 471750K
Part Number 471750K, Seal Kit
Seal Kit
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Seal Type
N/A
47
Material
N/A
Nitrile
Series
N/A
470000
Inch/Metric
N/A
Inch
Other Dimensions
Shaft Size
N/A
1.2500 in
31.750 mm
Outer Diameter
N/A
1.987 in
50.47 mm
Overall Width
N/A
0.25 in
6.35 mm
Housing Bore
N/A
1.983 in
50.368 mm