The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Engineered Seals
>
Seal Kit
> Part Number 5206
Part Number 5206, Seal Kit
Seal Kit
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Seal Type
N/A
79
Material
N/A
Nitrile
Redicoat
N/A
Yes
Inch/Metric
N/A
Inch
Other Dimensions
Shaft Size
N/A
1.685 in
42.799 mm
Outer Diameter
N/A
2.506 in
63.652 mm
Overall Width
N/A
0.421 in
10.693 mm
Housing Bore
N/A
2.5 in
63.5 mm