The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Engineered Seals
>
Seal Kit
> Part Number 5686
Part Number 5686, Seal Kit
Seal Kit
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Material
N/A
Nitrile
Inch/Metric
N/A
Inch
Other Dimensions
Shaft Size
N/A
2.047 in
51.994 mm
Outer Diameter
N/A
2.9630 in
75.260 mm
Overall Width
N/A
0.394 in
10.008 mm
Housing Bore
N/A
2.953 in
75.006 mm