The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Engineered Seals
>
Seal Kit
> Part Number K2002
Part Number K2002, Seal Kit
Seal Kit
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Material
N/A
Nitrile
Series
N/A
2000
Inch/Metric
N/A
Metric
Other Dimensions
Shaft Size
N/A
2.126 in
54 mm
Outer Diameter
N/A
2.57 in
65.28 mm
Overall Width
N/A
0.492 in
12.5 mm
Housing Bore
N/A
2.559 in
65 mm