The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Engineered Seals
>
Wear Sleeves
> Part Number J1121
Part Number J1121, Wear Sleeves
Wear Sleeves
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Seal Type
N/A
19
Effective Shaft Diameter
N/A
3.125 in
79.375 mm
Finish
N/A
Ground 10-25RMS
Inside Diameter
N/A
76.2 in
1935.48 mm
Inch/Metric
N/A
Inch
Other Dimensions
Shaft Size
N/A
3 in
76.2 mm
Overall Width
N/A
0.625 in
15.875 mm