The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Engineered Seals
>
Wear Sleeves
> Part Number JV1371
Part Number JV1371, Wear Sleeves
Wear Sleeves
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Effective Shaft Diameter
N/A
3 in
76.2 mm
Finish
N/A
Unground phospate coated
Inside Diameter
N/A
73.81 in
1874.774 mm
Inch/Metric
N/A
Inch
Other Dimensions
Shaft Size
N/A
2.906 in
73.812 mm
Overall Width
N/A
0.562 in
14.275 mm