The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Timken® Solid Block Mounted Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
HSY Backing Plate
> Part Number HSY080MM
Part Number HSY080MM
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Shaft Size
N/A
80 mm
Other Dimensions
Dimension A1
N/A
0.2 in
5.1 mm
Dimension A2
N/A
0.3 in
7.6 mm
Dimension C
N/A
7.13 in
181.1 mm