The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Timken® Solid Block Mounted Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
UFP Backing Plate
> Part Number UFP090MM
Part Number UFP090MM
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Shaft Size
N/A
90 mm
Other Dimensions
Dimension A1
N/A
0.2 in
5.1 mm
Dimension A2
N/A
0.63 in
16 mm
Dimension C
N/A
7.38 in
187.5 mm