The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Timken® Solid Block Mounted Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Urethane Closed End Cover - Metal Detectable
> Part Number CS17FB
Part Number CS17FB
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Type
N/A
Closed
Number of Bolts
N/A
4
Other Dimensions
Dimension A
N/A
5.9 in
149.9 mm
Dimension B
N/A
5.47 in
139 mm
Dimension C1
N/A
1.22 in
31.1 mm