The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Timken® Solid Block Mounted Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Urethane Open End Cover - Metal Detectable
> Part Number CJDR207FB
Part Number CJDR207FB
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Type
N/A
Open
Shaft Sizes
N/A
2 7/16
Number of Bolts
N/A
4
Other Dimensions
Dimension A
N/A
5.2 in
132.1 mm
Dimension B
N/A
4.35 in
110.5 mm
Dimension C1
N/A
1.08 in
27.4 mm
Dimension C2
N/A
1.18 in
30 mm