The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Timken® Solid Block Mounted Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Urethane Open End Cover - Metal Detectable
> Part Number CJDR400FB
Part Number CJDR400FB
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Type
N/A
Open
Shaft Sizes
N/A
4
Number of Bolts
N/A
6
Other Dimensions
Dimension A
N/A
7.56 in
192 mm
Dimension B
N/A
6.88 in
174.8 mm
Dimension C1
N/A
1.75 in
44.5 mm
Dimension C2
N/A
1.85 in
47 mm