The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Timken® Solid Block Mounted Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Urethane Open End Cover with VR Seal
> Part Number CJVR20
Part Number CJVR20
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Note
|
Other Dimensions
Key Dimensions
Type
N/A
Open
Shaft Sizes
N/A
(3-11/16“, 4") 100mm
Number of Bolts
N/A
6
Note
Note
N/A
VR Covers Seals adapt to multiple shaft sizes within the bearing series
Other Dimensions
Dimension A
N/A
7.56 in
192 mm
Dimension B
N/A
6.88 in
174.8 mm
Dimension C1
N/A
1.75 in
44.5 mm
Dimension C2
N/A
2.18 in
55.4 mm