The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Timken® Solid Block Mounted Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Urethane Open End Cover with VR Seal
> Part Number CJVR22
Part Number CJVR22
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Note
|
Other Dimensions
Key Dimensions
Type
N/A
Open
Shaft Sizes
N/A
(4-7/16”, 4-1/2”) (110mm, 115mm)
Number of Bolts
N/A
6
Note
Note
N/A
VR Covers Seals adapt to multiple shaft sizes within the bearing series
Other Dimensions
Dimension A
N/A
8.35 in
212.1 mm
Dimension B
N/A
7.67 in
194.8 mm
Dimension C1
N/A
2.07 in
52.6 mm
Dimension C2
N/A
2.57 in
65.3 mm