
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 1.9375 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Light Series |
Bolt Size |
N/A 4 x M12 |
Bearing Number |
N/A LSE115BX |
Housing |
N/A LSE115HX |
Flange Reference |
N/A F02 |
Bearing - Housing - Seal |
N/A LSE115BXHHTPS |
Bearing - Housing - Seal UPC |
N/A 013992094773 |
Bearing UPC |
N/A 013992025579 |
Dimension T |
N/A 8.5000 in216 mm |
Dimension R |
N/A 7.1 in180 mm |
Dimension P |
N/A 0.5 in13 mm |
Dimension H |
N/A 2.2 in57 mm |
Dimension N |
N/A 5.375 in136.52 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 4.1 in105 mm |
Cr - Dynamic Load Rating |
N/A 18659 lbf83000 N |
Cor - Static Load Rating |
N/A 19558 lbf87000 N |
Maximum Speed |
N/A 4630 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |