Print Back
Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
Unit of Measure

Key Dimensions

Shaft Size

N/A 460 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M48

Bearing Number

N/A HSM460BR

Housing

N/A HSM460HR

Support Reference

N/A S90

Bearing - Housing - Seal

N/A HSM460BRH

Bearing UPC

N/A 013992057181

Other Dimensions

Dimension H

N/A 21.654 in550 mm

Dimension H1

N/A 3.7 in95 mm

Dimension H2

N/A 45.9 in1165 mm

Dimension J1

N/A 42.5 in1080 mm

Dimension J2

N/A 30.7 in780 mm

Dimension K

N/A 8.7 in220 mm

Dimension L

N/A 53.9 in1370 mm

Dimension M

N/A 15.0 in380 mm

Housing Width

N/A 17.7 in450 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 855848 lbf3807000 N

Cor - Static Load Rating

N/A 1486212 lbf6611000 N

Ca - Axial Load Rating

N/A 67982 lbf302400 N

Maximum Speed

N/A 340 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.