Print Back
Light series bearing products are by far the most
Unit of Measure

Key Dimensions

Shaft Size

N/A 45.000 mm

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M16

Bearing Number

N/A LSM45BR

Housing

N/A LS2HRTL

Support Reference

N/A SNQ02

Other Dimensions

Dimension H

N/A 70 mm

Dimension H2

N/A 155 mm

Dimension J

N/A 210 mm

Dimension L

N/A 255 mm

Dimension M

N/A 70 mm

Housing Width

N/A 3.9 in98 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 18659 lbf83000 N

Cor - Static Load Rating

N/A 19558 lbf87000 N

Ca - Axial Load Rating

N/A 809.30 lbf3600 N

Maximum Speed

N/A 4630 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.