Print Back
Light series bearing products are by far the most
Unit of Measure

Key Dimensions

Shaft Size

N/A 55.000 mm

Seal Type

N/A Viton Single Lip

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M16

Bearing Number

N/A LSM55BR

Housing

N/A LSM55HR

Support Reference

N/A SNQ03

Other Dimensions

Dimension H

N/A 80 mm

Dimension H2

N/A 180 mm

Dimension J

N/A 234 mm

Dimension L

N/A 275 mm

Dimension M

N/A 70 mm

Housing Width

N/A 4.0 in102 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 23155 lbf103000 N

Cor - Static Load Rating

N/A 25853 lbf115000 N

Ca - Axial Load Rating

N/A 1213.95 lbf5400 N

Maximum Speed

N/A 3940 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.