Print Back
Medium series bearing products can be utilized in

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 110 mm

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M24

Bearing Number

N/A MSM110BX

Housing

N/A MSM110HX

Support Reference

N/A S08

Bearing - Housing - Seal

N/A MSM110BXHHTPS

Bearing - Housing - Seal UPC

N/A 013992077516

Bearing UPC

N/A 013992033437

Other Dimensions

Dimension H

N/A 6.378 in162 mm

Dimension H1

N/A 1.5 in38 mm

Dimension H2

N/A 14.6 in372 mm

Dimension J

N/A 17.7 in450 mm

Dimension K

N/A 4.7 in120 mm

Dimension L

N/A 20 in508 mm

Dimension M

N/A 7 in178 mm

Housing Width

N/A 6.3 in160 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 102063 lbf454000 N

Cor - Static Load Rating

N/A 133087 lbf592000 N

Maximum Speed

N/A 1820 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.