Print Back
 
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 4 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DVC26K407SB DVC26K407SC DVC26K407SEB DVC26K407SEC DVC26K407SEM DVC26K407SEN DVC26K407SEO DVC26K407SET DVC26K407SM DVC26K407SN DVC26K407SO DVC26K407ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450005326 0883450005333 0883450005357 0883450005364 0883450005371 0883450005388 0883450005395 0883450005401 0883450197014 0883450197212 0883450274524 0883450274722

Other Dimensions

Dimension BC

N/A 11.75 in298.5 mm

Dimension C

N/A 6.5 in165.1 mm

Dimension E

N/A 5.88 in149.4 mm

Dimension F

N/A 13.5000 in342.900 mm

Dimension G

N/A 10.25 in260.4 mm

Dimension H

N/A 1.85 in47 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 4.6 in116.8 mm

Dimension M

N/A 2.83 in71.9 mm

Dimension N

N/A 1.9 in48.3 mm

Dimension R

N/A 0.16 in4.1 mm

Dimension S

N/A 4.76 in120.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm