Print Back
 
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 4.5000 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DVC26K408SB DVC26K408SC DVC26K408SEB DVC26K408SEC DVC26K408SEM DVC26K408SEN DVC26K408SEO DVC26K408SET DVC26K408SM DVC26K408SN DVC26K408SO DVC26K408ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450005425 0883450005432 0883450005456 0883450005463 0883450005470 0883450005487 0883450005494 0883450005500 0883450197021 0883450197229 0883450274531 0883450274739

Other Dimensions

Dimension BC

N/A 11.75 in298.5 mm

Dimension C

N/A 6.5 in165.1 mm

Dimension E

N/A 5.88 in149.4 mm

Dimension F

N/A 13.5000 in342.900 mm

Dimension G

N/A 10.25 in260.4 mm

Dimension H

N/A 1.85 in47 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 4.6 in116.8 mm

Dimension M

N/A 2.83 in71.9 mm

Dimension N

N/A 1.9 in48.3 mm

Dimension R

N/A 0.16 in4.1 mm

Dimension S

N/A 4.76 in120.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm