
Weight |
N/A 1.3 Kg2.8 lb |
Inner Ring Width (B) |
N/A 35.000 mm1.3780 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 62 mm2.44 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 67 mm2.64 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Backface (Aa) |
N/A 2.3 mm0.09 in |
| Effective Center Location2 | N/A -9.7 mm-0.38 in |
Series |
N/A 33211 |
Cone Part Number |
N/A XGA33211 |
Bore (d) |
N/A 50.815 mm2.0006 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 49800 N11200 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 192000 N43200 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 334000 N75200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 86700 N19500 lbf |
| K Factor 7 | N/A 1.46 |