
Bore (d) |
N/A 110 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796224414 |
O.D. (D) |
N/A 230 mm9.055 in |
Width (T) |
N/A 73 mm2.874 in |
Cone Outside Diameter (d1) |
N/A 199.4 mm7.85 in |
Cup Bore (D1) |
N/A 155.5 mm6.122 in |
Housing Backing Shoulder Dia. |
N/A 167 mm6.575 in |
Shaft Backing Shoulder Dia. |
N/A 180 mm7.087 in |
Max Shaft Fillet Radius |
N/A 2.5 mm0.10 in |
Dimension (S) |
N/A 69 mm2.717 in |
Cage Position (T1) |
N/A 63.2 mm2.488 in |
Inner Ring Width (T2) |
N/A 47 mm1.85 in |
Outer Ring Width (T3) |
N/A 34.7 mm1.366 in |