Print Back
Timken offers corrosion-resistant open and closed end covers made of stainless steel this can be used for additional protection. Covers for Mounted Ball Bearings are available in two different configurations (open and closed). The appropriate cover part numbers are shown in the product tables. Stainless steel end covers are intended for stainless steel housings only.
Stainless-steel-Covers-group
Stainless Steel Covers Line Drawings
Unit of Measure
1 

Part Number

Type

Cover Diameter D

Cover Length A

Diameter D1

Thickness t

CAD

ECS-U204 N/A Closed N/A 52 mm2.046875 in N/A 14.5 mm37/64 in N/A 45 mm N/A 1 mm0.039 in N/A
EOS-U204-12 N/A Open N/A 52 mm2.046875 in N/A 14.5 mm37/64 in N/A 45 mm N/A 1 mm0.039 in N/A
EOS-U204 N/A Open N/A 52 mm2.046875 in N/A 14.5 mm37/64 in N/A 45 mm N/A 1 mm0.039 in N/A
ECS-U205 N/A Closed N/A 58 mm2 9/32 in N/A 15.5 mm39/64 in N/A 51 mm N/A 1 mm0.039 in N/A
EOS-U205 N/A Open N/A 58 mm2 9/32 in N/A 15.5 mm39/64 in N/A 51 mm N/A 1 mm0.039 in N/A
EOS-U205-16 N/A Open N/A 58 mm2 9/32 in N/A 15.5 mm39/64 in N/A 51 mm N/A 1 mm0.039 in N/A
ECS-U206 N/A Closed N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A
EOS-U206 N/A Open N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A
EOS-U206-19 N/A Open N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A
EOS-U206-20 N/A Open N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A
ECS-U207 N/A Closed N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A
EOS-U207-20 N/A Open N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A
EOS-U207 N/A Open N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A
EOS-U207-23 N/A Open N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A
ECS-U208 N/A Closed N/A 86 mm3 25/64 in N/A 22.5 mm57/64 in N/A 78 mm N/A 1 mm0.039 in N/A
EOS-U208-24 N/A Open N/A 86 mm3 25/64 in N/A 22.5 mm57/64 in N/A 78 mm N/A 1 mm0.039 in N/A
EOS-U208 N/A Open N/A 86 mm3 25/64 in N/A 22.5 mm57/64 in N/A 78 mm N/A 1 mm0.039 in N/A
ECS-U209 N/A Closed N/A 92 mm3.625 in N/A 22 mm55/64 in N/A 84 mm N/A 1 mm0.039 in N/A
EOS-U209-27 N/A Open N/A 92 mm3.625 in N/A 22 mm55/64 in N/A 84 mm N/A 1 mm0.039 in N/A
EOS-U209 N/A Open N/A 92 mm3.625 in N/A 22 mm55/64 in N/A 84 mm N/A 1 mm0.039 in N/A
ECS-U210 N/A Closed N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A
EOS-U210-31 N/A Open N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A
EOS-U210 N/A Open N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A
EOS-U210-32 N/A Open N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A
Unit of Measure
1