Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion FourBolt-Family Picture - Ball Bearing
Stainless steel 4 Bolt Flange (SUCSF) Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCAF206-20/F N/A 1.2500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC206-20/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAF206-20/FVSL525 N/A 1.2500 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC206-20/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAF206-20/FVSL613 N/A 1.2500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC206-20/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAF206-20-IP69K/F N/A 1.2500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAF206-20-IP69K/FVSL613 N/A 1.2500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAF207-20/F N/A 1.2500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-20/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-20/FVSL525 N/A 1.2500 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-20/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-20/FVSL613 N/A 1.2500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-20/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-20-IP69K/F N/A 1.2500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-20-IP69K/FVSL613 N/A 1.2500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF206-20/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-20/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBF206-20/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-20/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBF206-20-IP69K/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBF206-20-IP69K/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBF207-20/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-20/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF207-20/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-20/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF207-20-IP69K/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF207-20-IP69K/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK206-20/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-20/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFQK206-20/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-20/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFQK206-20-IP69K/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFQK206-20-IP69K/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFQK207-20/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-20/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-20/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-20/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-20-IP69K/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
Unit of Measure
« 11 12 13 14 15 »