Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion FourBolt-Family Picture - Ball Bearing
Stainless steel 4 Bolt Flange (SUCSF) Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCSFY211-35/F N/A 2.1875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-35/F N/A 36800 N N/A 23500 N N/A
SUCSFY211-36/F N/A 2.2500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-36/F N/A 36800 N N/A 23500 N N/A
SUCSFY212/F N/A 60.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212/F N/A 44500 N N/A 29000 N N/A
SUCSFY212-39/F N/A 2.4375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212-39/F N/A 44500 N N/A 29000 N N/A
SUCSFY214/F N/A 70 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC214/F N/A 52900 N N/A 35300 N N/A
SUCSFY214-40/F N/A 2.5000 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC214-40/F N/A 52900 N N/A 35300 N N/A
SUCSFY215/F N/A 75.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC215/F N/A 57300 N N/A 38600 N N/A
SUCSFY215-47/F N/A 2.9375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC215-47/F N/A 57300 N N/A 38600 N N/A
SUCSFY215-48/F N/A 3 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC215-48/F N/A 57300 N N/A 38600 N N/A
SUCAF204-12/F N/A 0.7500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCAF204-12/FVSL525 N/A 0.7500 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC204-12/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCAF204-12/FVSL613 N/A 0.7500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCAF204-12-IP69K/F N/A 0.7500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCAF204-12-IP69K/FVSL613 N/A 0.7500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBF204-12/F N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBF204-12/FVSL613 N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBF204-12-IP69K/F N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBF204-12-IP69K/FVSL613 N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204-12/F N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204-12/FVSL613 N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204-12-IP69K/F N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204-12-IP69K/FVSL613 N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCPLF204-12/F N/A 0.7500 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCPLF204-12/FVSL613 N/A 0.7500 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCPLF204-12-IP69K/F N/A 0.7500 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
Unit of Measure
1 2 3 4 5 »