Print Back
Set screw mounting is ideal for reversing load applications. All bearing components are made of stainless steel for corrosion resistance and metal detectability. Bearings are pre-lubricated with NSF H1 grease and ready to install. An external stainless steel flinger protects against contamination. Three-element sealing keeps grease in and contaminants out. IP69K rated seal option available with no lubrication hole or grease fitting.
Timken Ball Bearing Insert Group Image
Stainless steel Inserts (SUC) Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC209-26/FVSL613 N/A 1.6250 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A
SUC209-26-IP69K/F N/A 1.6250 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A
SUC209-26-IP69K/FVSL613 N/A 1.6250 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A
SUC209-27/F N/A 1.6875 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A
SUC209-27/FVSL525 N/A 1.6875 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Graphite Solid Lube N/A
SUC209-27/FVSL613 N/A 1.6875 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A
SUC209-27-IP69K/F N/A 1.6875 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A
SUC209-27-IP69K/FVSL613 N/A 1.6875 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A
SUC209-28/F N/A 1.7500 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A
SUC209-28/FVSL525 N/A 1.7500 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Graphite Solid Lube N/A
SUC209-28/FVSL613 N/A 1.7500 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A
SUC209-28-IP69K/F N/A 1.7500 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A
SUC209-28-IP69K/FVSL613 N/A 1.7500 in N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A
SUC209/F N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A
SUC209/FVSL525 N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Graphite Solid Lube N/A
SUC209/FVSL613 N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A
SUC209-IP69K/F N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A
SUC209-IP69K/FVSL613 N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A
SUC210-30/F N/A 1.8750 in N/A 3.543 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-30/FVSL525 N/A 1.8750 in N/A 3.543 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A
SUC210-30/FVSL613 N/A 1.8750 in N/A 3.543 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-30-IP69K/F N/A 1.8750 in N/A 3.543 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-30-IP69K/FVSL613 N/A 1.8750 in N/A 3.543 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-31/F N/A 1.9375 in N/A 3.543 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-31/FVSL525 N/A 1.9375 in N/A 3.543 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A
Unit of Measure
1 2 3 4 5 »