Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion PillowBlock-Family Picture - Ball Bearing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCSP207-23-IP69K/FVSL613 N/A 1.4375 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCAP208-24/F N/A 1.5 in N/A Machined Stainless Steel N/A SUC208-24/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCAP208-24/FVSL525 N/A 1.5 in N/A Machined Stainless Steel N/A SUC208-24/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Graphite Solid Lube N/A
SUCAP208-24/FVSL613 N/A 1.5 in N/A Machined Stainless Steel N/A SUC208-24/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCAP208-24-IP69K/F N/A 1.5 in N/A Machined Stainless Steel N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCAP208-24-IP69K/FVSL613 N/A 1.5 in N/A Machined Stainless Steel N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCBP208-24/F N/A 1.5 in N/A Blue Thermoset (Polymer) N/A SUC208-24/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCBP208-24/FVSL613 N/A 1.5 in N/A Blue Thermoset (Polymer) N/A SUC208-24/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCBP208-24-IP69K/F N/A 1.5 in N/A Blue Thermoset (Polymer) N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCBP208-24-IP69K/FVSL613 N/A 1.5 in N/A Blue Thermoset (Polymer) N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCPLP208-24/F N/A 1.5 in N/A White Thermoplastic (Polymer) N/A SUC208-24/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCPLP208-24/FVSL613 N/A 1.5 in N/A White Thermoplastic (Polymer) N/A SUC208-24/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCPLP208-24-IP69K/F N/A 1.5 in N/A White Thermoplastic (Polymer) N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCPLP208-24-IP69K/FVSL613 N/A 1.5 in N/A White Thermoplastic (Polymer) N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCSP208-24/F N/A 1.5 in N/A Cast Stainless Steel N/A SUC208-24/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCSP208-24/FVSL525 N/A 1.5 in N/A Cast Stainless Steel N/A SUC208-24/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Graphite Solid Lube N/A
SUCSP208-24/FVSL613 N/A 1.5 in N/A Cast Stainless Steel N/A SUC208-24/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCSP208-24-IP69K/F N/A 1.5 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCSP208-24-IP69K/FVSL613 N/A 1.5 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCAP208-25/F N/A 1.5625 in N/A Machined Stainless Steel N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCAP208-25/FVSL525 N/A 1.5625 in N/A Machined Stainless Steel N/A SUC208-25/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Graphite Solid Lube N/A
SUCAP208-25/FVSL613 N/A 1.5625 in N/A Machined Stainless Steel N/A SUC208-25/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCAP208-25-IP69K/F N/A 1.5625 in N/A Machined Stainless Steel N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCAP208-25-IP69K/FVSL613 N/A 1.5625 in N/A Machined Stainless Steel N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCBP208-25/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
Unit of Measure
« 11 12 13 14 15 »