Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion PillowBlock-Family Picture - Ball Bearing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCAP209-26-IP69K/FVSL613 N/A 1.6250 in N/A Machined Stainless Steel N/A SUC209-26-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBP209-26/F N/A 1.6250 in N/A Blue Thermoset (Polymer) N/A SUC209-26/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBP209-26/FVSL613 N/A 1.6250 in N/A Blue Thermoset (Polymer) N/A SUC209-26/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBP209-26-IP69K/F N/A 1.6250 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBP209-26-IP69K/FVSL613 N/A 1.6250 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCAP209-27/F N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCAP209-27/FVSL525 N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A
SUCAP209-27/FVSL613 N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCAP209-27-IP69K/F N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCAP209-27-IP69K/FVSL613 N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBP209-27/F N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBP209-27/FVSL613 N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBP209-27-IP69K/F N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBP209-27-IP69K/FVSL613 N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCPLP209-27/F N/A 1.6875 in N/A White Thermoplastic (Polymer) N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCPLP209-27/FVSL613 N/A 1.6875 in N/A White Thermoplastic (Polymer) N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCPLP209-27-IP69K/F N/A 1.6875 in N/A White Thermoplastic (Polymer) N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCPLP209-27-IP69K/FVSL613 N/A 1.6875 in N/A White Thermoplastic (Polymer) N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCSP209-27/F N/A 1.6875 in N/A Cast Stainless Steel N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCSP209-27/FVSL525 N/A 1.6875 in N/A Cast Stainless Steel N/A SUC209-27/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A
SUCSP209-27/FVSL613 N/A 1.6875 in N/A Cast Stainless Steel N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCSP209-27-IP69K/F N/A 1.6875 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCSP209-27-IP69K/FVSL613 N/A 1.6875 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCAP209-28/F N/A 1.7500 in N/A Machined Stainless Steel N/A SUC209-28/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCAP209-28/FVSL525 N/A 1.7500 in N/A Machined Stainless Steel N/A SUC209-28/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A
Unit of Measure
« 11 12 13 14 15 »