Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion PillowBlock-Family Picture - Ball Bearing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCAP205-16-IP69K/FVSL613 N/A 1.0000 in N/A Machined Stainless Steel N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBP205-16/F N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A SUC205-16/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBP205-16/FVSL613 N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A SUC205-16/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBP205-16-IP69K/F N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBP205-16-IP69K/FVSL613 N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCPLP205-16/F N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A SUC205-16/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCPLP205-16/FVSL613 N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A SUC205-16/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCPLP205-16-IP69K/F N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCPLP205-16-IP69K/FVSL613 N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSP205-16/F N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCSP205-16/FVSL525 N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A
SUCSP205-16/FVSL613 N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSP205-16-IP69K/F N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCSP205-16-IP69K/FVSL613 N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCAP206-18/F N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCAP206-18/FVSL525 N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCAP206-18/FVSL613 N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCAP206-18-IP69K/F N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCAP206-18-IP69K/FVSL613 N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBP206-18/F N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBP206-18/FVSL613 N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBP206-18-IP69K/F N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBP206-18-IP69K/FVSL613 N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCAP206/F N/A 30 mm N/A Machined Stainless Steel N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCAP206/FVSL525 N/A 30 mm N/A Machined Stainless Steel N/A SUC206/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
Unit of Measure
1 2 3 4 5 »