Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion PillowBlock-Family Picture - Ball Bearing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCAP206/FVSL613 N/A 30 mm N/A Machined Stainless Steel N/A SUC206/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCAP206-IP69K/F N/A 30 mm N/A Machined Stainless Steel N/A SUC206-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCAP206-IP69K/FVSL613 N/A 30 mm N/A Machined Stainless Steel N/A SUC206-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBP206/F N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBP206/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBP206-IP69K/F N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBP206-IP69K/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCPLP206/F N/A 30 mm N/A White Thermoplastic (Polymer) N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCPLP206/FVSL613 N/A 30 mm N/A White Thermoplastic (Polymer) N/A SUC206/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCPLP206-IP69K/F N/A 30 mm N/A White Thermoplastic (Polymer) N/A SUC206-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCPLP206-IP69K/FVSL613 N/A 30 mm N/A White Thermoplastic (Polymer) N/A SUC206-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSP206/F N/A 30 mm N/A Cast Stainless Steel N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSP206/FVSL525 N/A 30 mm N/A Cast Stainless Steel N/A SUC206/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCSP206/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A SUC206/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSP206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSP206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCAP206-19/F N/A 1.1875 in N/A Machined Stainless Steel N/A SUC206-19/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCAP206-19/FVSL525 N/A 1.1875 in N/A Machined Stainless Steel N/A SUC206-19/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCAP206-19/FVSL613 N/A 1.1875 in N/A Machined Stainless Steel N/A SUC206-19/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCAP206-19-IP69K/F N/A 1.1875 in N/A Machined Stainless Steel N/A SUC206-19-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCAP206-19-IP69K/FVSL613 N/A 1.1875 in N/A Machined Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBP206-19/F N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A SUC206-19/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBP206-19/FVSL613 N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A SUC206-19/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBP206-19-IP69K/F N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBP206-19-IP69K/FVSL613 N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
Unit of Measure
« 6 7 8 9 10 »