Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion Four Bolt-Round Flange Set Screw Family Picture
sucbfc - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBFC206/F N/A 30 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFC206/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFC206-IP69K/F N/A 30 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFC206-IP69K/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFC206-19/F N/A 1.1875 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC206-19/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFC206-19/FVSL525 N/A 1.1875 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC206-19/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFC206-19/FVSL613 N/A 1.1875 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC206-19/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFC206-19-IP69K/F N/A 1.1875 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC206-19-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFC206-19-IP69K/FVSL613 N/A 1.1875 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC206-19-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFC206-19/F N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-19/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFC206-19/FVSL613 N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-19/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFC206-19-IP69K/F N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-19-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFC206-19-IP69K/FVSL613 N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-19-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFC206-20/F N/A 1.2500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC206-20/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFC206-20/FVSL525 N/A 1.2500 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC206-20/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFC206-20/FVSL613 N/A 1.2500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC206-20/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFC206-20-IP69K/F N/A 1.2500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFC206-20-IP69K/FVSL613 N/A 1.2500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAFC207-20/F N/A 1.2500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-20/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAFC207-20/FVSL525 N/A 1.2500 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-20/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAFC207-20/FVSL613 N/A 1.2500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-20/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAFC207-20-IP69K/F N/A 1.2500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAFC207-20-IP69K/FVSL613 N/A 1.2500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFC206-20/F N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-20/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBFC206-20/FVSL613 N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-20/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
Unit of Measure
1 2 3 4 5 »