Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion Four Bolt-Round Flange Set Screw Family Picture
sucbfc - Line Drawing
Unit of Measure
« 6 7 8 9 

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBFC208-24-IP69K/FVSL613 N/A 1.5 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFC208-25/F N/A 1.5625 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFC208-25/FVSL525 N/A 1.5625 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC208-25/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFC208-25/FVSL613 N/A 1.5625 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-25/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFC208-25-IP69K/F N/A 1.5625 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFC208-25-IP69K/FVSL613 N/A 1.5625 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFC208-25/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFC208-25/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-25/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFC208-25-IP69K/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFC208-25-IP69K/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFC208/F N/A 40 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFC208/FVSL525 N/A 40 mm N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC208/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFC208/FVSL613 N/A 40 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFC208-IP69K/F N/A 40 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFC208-IP69K/FVSL613 N/A 40 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFC208/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFC208/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFC208-IP69K/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFC208-IP69K/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAFC209-26/F N/A 1.6250 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-26/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFC209-26/FVSL525 N/A 1.6250 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209-26/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFC209-26/FVSL613 N/A 1.6250 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-26/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFC209-26-IP69K/F N/A 1.6250 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-26-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFC209-26-IP69K/FVSL613 N/A 1.6250 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-26-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFC209-26/F N/A 1.6250 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209-26/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
Unit of Measure
« 6 7 8 9