Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion TakeUp-Family Picture - Ball Bearing
Stainless steel Take-Up (SUCST) Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAT206-18/FVSL525 N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18/FVSL525 N/A Food Grade Graphite Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAT206-18/FVSL613 N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAT206-18-IP69K/F N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAT206-18-IP69K/FVSL613 N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBT206-18/F N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBT206-18/FVSL613 N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBT206-18-IP69K/F N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBT206-18-IP69K/FVSL613 N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAT206/F N/A 30 mm N/A Machined Stainless Steel N/A SUC206/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAT206/FVSL525 N/A 30 mm N/A Machined Stainless Steel N/A SUC206/FVSL525 N/A Food Grade Graphite Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAT206/FVSL613 N/A 30 mm N/A Machined Stainless Steel N/A SUC206/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAT206-IP69K/F N/A 30 mm N/A Machined Stainless Steel N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAT206-IP69K/FVSL613 N/A 30 mm N/A Machined Stainless Steel N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBT206/F N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBT206/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBT206-IP69K/F N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCBT206-IP69K/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCST206/F N/A 30 mm N/A Cast Stainless Steel N/A SUC206/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCST206/FVSL525 N/A 30 mm N/A Cast Stainless Steel N/A SUC206/FVSL525 N/A Food Grade Graphite Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCST206/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A SUC206/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCST206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCST206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAT206-19/F N/A 1.1875 in N/A Machined Stainless Steel N/A SUC206-19/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAT206-19/FVSL525 N/A 1.1875 in N/A Machined Stainless Steel N/A SUC206-19/FVSL525 N/A Food Grade Graphite Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
SUCAT206-19/FVSL613 N/A 1.1875 in N/A Machined Stainless Steel N/A SUC206-19/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
Unit of Measure
1 2 3 4 5 »