Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion TakeUp-Family Picture - Ball Bearing
Stainless steel Take-Up (SUCST) Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAT208-25/FVSL525 N/A 1.5625 in N/A Machined Stainless Steel N/A SUC208-25/FVSL525 N/A Food Grade Graphite Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAT208-25/FVSL613 N/A 1.5625 in N/A Machined Stainless Steel N/A SUC208-25/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAT208-25-IP69K/F N/A 1.5625 in N/A Machined Stainless Steel N/A SUC208-25-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAT208-25-IP69K/FVSL613 N/A 1.5625 in N/A Machined Stainless Steel N/A SUC208-25-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBT208-25/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBT208-25/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBT208-25-IP69K/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBT208-25-IP69K/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAT208/F N/A 40 mm N/A Machined Stainless Steel N/A SUC208/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAT208/FVSL525 N/A 40 mm N/A Machined Stainless Steel N/A SUC208/FVSL525 N/A Food Grade Graphite Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAT208/FVSL613 N/A 40 mm N/A Machined Stainless Steel N/A SUC208/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAT208-IP69K/F N/A 40 mm N/A Machined Stainless Steel N/A SUC208-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAT208-IP69K/FVSL613 N/A 40 mm N/A Machined Stainless Steel N/A SUC208-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBT208/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBT208/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBT208-IP69K/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBT208-IP69K/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCST208/F N/A 40 mm N/A Cast Stainless Steel N/A SUC208/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCST208/FVSL525 N/A 40 mm N/A Cast Stainless Steel N/A SUC208/FVSL525 N/A Food Grade Graphite Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCST208/FVSL613 N/A 40 mm N/A Cast Stainless Steel N/A SUC208/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCST208-IP69K/F N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCST208-IP69K/FVSL613 N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAT209-26/F N/A 1.6250 in N/A Machined Stainless Steel N/A SUC209-26/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAT209-26/FVSL525 N/A 1.6250 in N/A Machined Stainless Steel N/A SUC209-26/FVSL525 N/A Food Grade Graphite Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAT209-26/FVSL613 N/A 1.6250 in N/A Machined Stainless Steel N/A SUC209-26/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
Unit of Measure
« 6 7 8 9 10 »