Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion TappedBase-Family Picture - Ball Bearing
Polymer Tapped Base Pillow Block (SUCPLTB) Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCBTBYM207-21-IP69K/FVSL613 N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCSTBYM207-21/F N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCSTBYM207-21/FVSL525 N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
SUCSTBYM207-21/FVSL613 N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCSTBYM207-21-IP69K/F N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCSTBYM207-21-IP69K/FVSL613 N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCATBY207-22/F N/A 1.3750 in N/A Machined Stainless Steel N/A SUC207-22/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCATBY207-22/FVSL525 N/A 1.3750 in N/A Machined Stainless Steel N/A SUC207-22/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
SUCATBY207-22/FVSL613 N/A 1.3750 in N/A Machined Stainless Steel N/A SUC207-22/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCATBY207-22-IP69K/F N/A 1.3750 in N/A Machined Stainless Steel N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCATBY207-22-IP69K/FVSL613 N/A 1.3750 in N/A Machined Stainless Steel N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCATBYM207-22/F N/A 1.3750 in N/A Hygienic Stainless Steel N/A SUC207-22/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCATBYM207-22/FVSL525 N/A 1.3750 in N/A Hygienic Stainless Steel N/A SUC207-22/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
SUCATBYM207-22/FVSL613 N/A 1.3750 in N/A Hygienic Stainless Steel N/A SUC207-22/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCATBYM207-22-IP69K/F N/A 1.3750 in N/A Hygienic Stainless Steel N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCATBYM207-22-IP69K/FVSL613 N/A 1.3750 in N/A Hygienic Stainless Steel N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCBTBY207-22/F N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A SUC207-22/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBTBY207-22/FVSL613 N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A SUC207-22/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCBTBY207-22-IP69K/F N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBTBY207-22-IP69K/FVSL613 N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCBTBYM207-22/F N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A SUC207-22/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBTBYM207-22/FVSL613 N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A SUC207-22/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCBTBYM207-22-IP69K/F N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBTBYM207-22-IP69K/FVSL613 N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCSTBYM207-22/F N/A 1.3750 in N/A Cast Stainless Steel N/A SUC207-22/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
Unit of Measure
« 16 17 18 19 20 »