Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion TappedBase-Family Picture - Ball Bearing
Polymer Tapped Base Pillow Block (SUCPLTB) Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCSTB207-IP69K/F N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCSTB207-IP69K/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCSTBYM207/F N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCSTBYM207/FVSL525 N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
SUCSTBYM207/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCSTBYM207-IP69K/F N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCSTBYM207-IP69K/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCATBY207-23/F N/A 1.4375 in N/A Machined Stainless Steel N/A SUC207-23/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCATBY207-23/FVSL525 N/A 1.4375 in N/A Machined Stainless Steel N/A SUC207-23/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
SUCATBY207-23/FVSL613 N/A 1.4375 in N/A Machined Stainless Steel N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCATBY207-23-IP69K/F N/A 1.4375 in N/A Machined Stainless Steel N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCATBY207-23-IP69K/FVSL613 N/A 1.4375 in N/A Machined Stainless Steel N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCATBYM207-23/F N/A 1.4375 in N/A Hygienic Stainless Steel N/A SUC207-23/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCATBYM207-23/FVSL525 N/A 1.4375 in N/A Hygienic Stainless Steel N/A SUC207-23/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
SUCATBYM207-23/FVSL613 N/A 1.4375 in N/A Hygienic Stainless Steel N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCATBYM207-23-IP69K/F N/A 1.4375 in N/A Hygienic Stainless Steel N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCATBYM207-23-IP69K/FVSL613 N/A 1.4375 in N/A Hygienic Stainless Steel N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCBTBY207-23/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBTBY207-23/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCBTBY207-23-IP69K/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBTBY207-23-IP69K/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCBTBYM207-23/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBTBYM207-23/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCBTBYM207-23-IP69K/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBTBYM207-23-IP69K/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
Unit of Measure
« 16 17 18 19 20 »