Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion TappedBase-Family Picture - Ball Bearing
Polymer Tapped Base Pillow Block (SUCPLTB) Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCBTBY209-26/FVSL613 N/A 1.6250 in N/A Blue Thermoset (Polymer) N/A SUC209-26/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBTBY209-26-IP69K/F N/A 1.6250 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBTBY209-26-IP69K/FVSL613 N/A 1.6250 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBTBYM209-26/F N/A 1.6250 in N/A Blue Thermoset (Polymer) N/A SUC209-26/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBTBYM209-26/FVSL613 N/A 1.6250 in N/A Blue Thermoset (Polymer) N/A SUC209-26/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBTBYM209-26-IP69K/F N/A 1.6250 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBTBYM209-26-IP69K/FVSL613 N/A 1.6250 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCATBY209-27/F N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCATBY209-27/FVSL525 N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A
SUCATBY209-27/FVSL613 N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCATBY209-27-IP69K/F N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCATBY209-27-IP69K/FVSL613 N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCATBYM209-27/F N/A 1.6875 in N/A Hygienic Stainless Steel N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCATBYM209-27/FVSL525 N/A 1.6875 in N/A Hygienic Stainless Steel N/A SUC209-27/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A
SUCATBYM209-27/FVSL613 N/A 1.6875 in N/A Hygienic Stainless Steel N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCATBYM209-27-IP69K/F N/A 1.6875 in N/A Hygienic Stainless Steel N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCATBYM209-27-IP69K/FVSL613 N/A 1.6875 in N/A Hygienic Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBTBY209-27/F N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBTBY209-27/FVSL613 N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBTBY209-27-IP69K/F N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBTBY209-27-IP69K/FVSL613 N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBTBYM209-27/F N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBTBYM209-27/FVSL613 N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBTBYM209-27-IP69K/F N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBTBYM209-27-IP69K/FVSL613 N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
Unit of Measure
« 21 22 23 24 25 »