Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion TappedBase-Family Picture - Ball Bearing
Polymer Tapped Base Pillow Block (SUCPLTB) Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCATBY205-14-IP69K/FVSL613 N/A 0.875 in N/A Machined Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCATBYM205-14/F N/A 0.875 in N/A Hygienic Stainless Steel N/A SUC205-14/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCATBYM205-14/FVSL525 N/A 0.875 in N/A Hygienic Stainless Steel N/A SUC205-14/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A
SUCATBYM205-14/FVSL613 N/A 0.875 in N/A Hygienic Stainless Steel N/A SUC205-14/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCATBYM205-14-IP69K/F N/A 0.875 in N/A Hygienic Stainless Steel N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCATBYM205-14-IP69K/FVSL613 N/A 0.875 in N/A Hygienic Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBY205-14/F N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBY205-14/FVSL613 N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBY205-14-IP69K/F N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBY205-14-IP69K/FVSL613 N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBYM205-14/F N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBYM205-14/FVSL613 N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBTBYM205-14-IP69K/F N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBTBYM205-14-IP69K/FVSL613 N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSTBYM205-14/F N/A 0.875 in N/A Cast Stainless Steel N/A SUC205-14/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCSTBYM205-14/FVSL525 N/A 0.875 in N/A Cast Stainless Steel N/A SUC205-14/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A
SUCSTBYM205-14/FVSL613 N/A 0.875 in N/A Cast Stainless Steel N/A SUC205-14/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCSTBYM205-14-IP69K/F N/A 0.875 in N/A Cast Stainless Steel N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCSTBYM205-14-IP69K/FVSL613 N/A 0.875 in N/A Cast Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCATBY205-15/F N/A 0.9375 in N/A Machined Stainless Steel N/A SUC205-15/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCATBY205-15/FVSL525 N/A 0.9375 in N/A Machined Stainless Steel N/A SUC205-15/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A
SUCATBY205-15/FVSL613 N/A 0.9375 in N/A Machined Stainless Steel N/A SUC205-15/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCATBY205-15-IP69K/F N/A 0.9375 in N/A Machined Stainless Steel N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCATBY205-15-IP69K/FVSL613 N/A 0.9375 in N/A Machined Stainless Steel N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCATBYM205-15/F N/A 0.9375 in N/A Hygienic Stainless Steel N/A SUC205-15/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
Unit of Measure
« 6 7 8 9 10 »