Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCBFLQK206/F N/A 30 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCBFLQK206/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCBFLQK206-IP69K/F N/A 30 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCBFLQK206-IP69K/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCPLFL206/F N/A 30 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCPLFL206/FVSL613 N/A 30 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCPLFL206-IP69K/F N/A 30 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCPLFL206-IP69K/FVSL613 N/A 30 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFL206/F N/A 30 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFL206/FVSL525 N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFL206/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFL206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFL206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLQK206/F N/A 30 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLQK206/FVSL525 N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLQK206/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLQK206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLQK206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLSQK206/F N/A 30 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLSQK206/FVSL525 N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLSQK206/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLSQK206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLSQK206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLY206/F N/A 30 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLY206/FVSL525 N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
Unit of Measure
« 6 7 8 9 10 »